Matching Products
Matching Products NEW
Successor Products
1
Part number: 61 03 000 0100
INDUCOM - Crimp tool Insert 7.0 mm
INDUCOM - Crimp tool Insert 7.0 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp die
Wrench size: 7
Notes
Compare
This product is not orderable anymore. You can use the successor 09990000647.
Part number: 61 03 000 0100
INDUCOM - Crimp tool Insert 7.0 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Инструменты
  • Type of tool Обжимка
Technical characteristics
  • Wrench size 7
Commercial data
  • Packaging size 1
  • Net weight 75 g
  • Country of origin Германия
  • European customs tariff number 82073090
  • GTIN 5713140157149
  • ETIM EC001282
  • eCl@ss 21043852 Insert for crimp tool
Documentation
Type Sheet

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 20
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare