Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 99 000 0303
Crimp Tool HSC 8-12 AWG
Crimp Tool HSC 8-12 AWG

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hand crimping tool
Han® C: 4 ... 10 mm²
Conductor cross-section: 4 ... 10 mm²
Notes
Compare
This product is not orderable anymore. You can use the successor 09990000377.
Part number: 09 99 000 0303
Crimp Tool HSC 8-12 AWG
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Tools
  • Type of tool Hand crimping tool
  • Description of the tool Han® C: 4 ... 10 mm²
Version
  • Pack contents
    incl. locator
    Han® C
Technical characteristics
  • Conductor cross-section 4 ... 10 mm²
Commercial data
  • Packaging size 1
  • Net weight 690 g
  • Country of origin Sweden
  • European customs tariff number 82032000
  • GTIN 5713140106314
  • ETIM EC000168
  • eCl@ss 21043811 Crimping pliers
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
HARTING Device Connectivity - Chapter 20
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare