Matching Products
Matching Products NEW
Combinables
13
Inserts
32
Part number: 09 15 100 0491
M23 ComLock Hood 3-7 mm
M23 ComLock Hood 3-7 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable housing
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Notes
Compare
Load in configurator
Part number: 09 15 100 0491
M23 ComLock Hood 3-7 mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
13
Inserts
32
Product Details
Identification
  • Category Hoods / Housings
  • Series Circular connectors M23
  • Identification Signal
  • Type of hood/housing Cable housing
  • Description of hood/housing EMC version
Version
  • Size M23
  • Version Top entry
  • Locking type ComLock rapid locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP67 locked condition
    IP69 / IPX9K acc. to ISO 20653 locked condition
  • Clamping range 3 ... 7 mm
Material properties
  • Material (hood/housing) Copper-zinc alloy
  • Surface (hood/housing) Nickel plated
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
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 5
  • Net weight 87 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140184015
  • ETIM EC003556
  • eCl@ss 27440224 Shell for circular connectors
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions
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
HARTING M23 Circular Connectors - Selection Guide
HARTING Circular Connectors
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare