Matching Products
Matching Products NEW
Accessories
1
Part number: 09 06 000 9995
DIN-Power frontbracket left shell D20
DIN-Power frontbracket left shell D20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Fixing brackets B
for male connectors, With coding, Left, 15 mm, Multiple fixing, With nut M2.5
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 06 000 9995
DIN-Power frontbracket left shell D20
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    With coding
    Left
    15 mm
    Multiple fixing
    With nut M2.5
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
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
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 1.12 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140010338
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
We care for your feedback.
How do you like our redesigned product page?