Matching Products
Matching Products NEW
Combinables
7
Tools
1
Accessories
5
Spare Part
1
Hoods/Housings
489
Part number: 09 33 010 2716
Han 10 ES-F insert
Han 10 ES-F insert

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 33 010 2716
Han 10 ES-F insert
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Tools
1
Accessories
5
Spare Part
1
Hoods/Housings
489
Product Details
Identification
  • Category Inserts
  • Series Han® ES
Version
  • Termination method Cage-clamp termination
  • Gender Female
  • Size 10 B
  • Number of contacts 10
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 14
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 3 mΩ
  • Stripping length 7 ... 9 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
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
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 34 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140051102
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Han E® / Han® ES/ESS/EE/EEE
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare