US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Monobloc inserts
For industrial applications
Currents up to 16 A
Currents up to 16 A
Filters
Series
Select a value
Reset filter
Han A
®
40
Han DD
®
16
Han DD
®
HMC
8
Han D
®
30
Han D
®
HMC
4
Han E
®
41
Han E
®
HMC
8
Han Hv E
®
14
Han-Eco
®
8
Han-
Yellock
®
15
Han
®
1A
32
Han
®
DDD
6
Han
®
EE
12
Han
®
EEE
5
Han
®
EEE HMC
4
Han
®
ES
25
Han
®
ES Press
21
Han
®
ES Press HMC
8
Han
®
ESS
11
Han
®
Hv ES
6
Han
®
Q
16
Han
®
Thermocouple
8
Staf
®
13
Size
Select a value
Reset filter
1 A
32
10 A
17
10 B
42
16 A
18
16 B
55
24 B
56
3 A
46
32 A
10
32 B
10
48 B
12
6 B
32
Han-Compact
®
4
Han-
Yellock
®
30
2
Han-
Yellock
®
60
2
L32 B
2
Rated current
Select a value
Reset filter
from
0.5 A
4 A
5 A
6.5 A
7.5 A
10 A
16 A
20 A
to
0.5 A
4 A
5 A
6.5 A
7.5 A
10 A
16 A
20 A
0.5 A
4
4 A
4
5 A
2
6.5 A
6
7.5 A
2
10 A
121
16 A
204
20 A
2
Rated voltage
Select a value
Reset filter
48 V AC
4
60 V DC
4
120 V DC
8
25 V AC
13
50 V AC
8
60 V DC
13
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
10
12
14
15
16
17
18
20
21
22
24
25
28
32
40
42
46
48
50
55
64
72
75
92
107
108
144
216
to
2
3
4
5
6
7
8
10
12
14
15
16
17
18
20
21
22
24
25
28
32
40
42
46
48
50
55
64
72
75
92
107
108
144
216
2
4
3
20
4
13
5
19
6
27
7
10
8
19
10
37
12
17
14
7
15
6
16
36
17
2
18
4
20
6
21
2
22
1
24
30
25
6
28
4
32
18
40
12
42
4
46
2
48
10
50
2
55
2
64
13
72
4
75
2
92
2
107
2
108
4
144
2
216
2
Termination method
Select a value
Reset filter
Cage-clamp termination
71
Crimp termination
149
Han-Quick Lock
®
termination
14
Push-In
6
Screw termination
89
Solder termination
8
Wrap termination
8
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.25 mm²
4
0.09 ... 0.52 mm²
4
0.09 ... 0.56 mm²
2
0.13 ... 0.52 mm²
2
0.13 ... 0.82 mm²
4
0.14 ... 1.5 mm²
2
0.14 ... 2.5 mm²
138
0.14 ... 4 mm²
59
0.25 ... 1.5 mm²
10
0.5 ... 2.5 mm²
8
0.5 ... 4 mm²
6
0.5 ... 4 mm² Relay contacts
5
0.75 ... 1.5 mm²
13
0.75 ... 2.5 mm²
61
1.5 mm²
7
1 ... 2.5 mm²
8
2.5 mm²
6
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 18 ... AWG 14
36
AWG 20 ... AWG 12
6
AWG 26 ... AWG 12
41
AWG 26 ... AWG 14
71
AWG 26 ... AWG 20
2
Gender
Select a value
Reset filter
Female
181
Male
171
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
32
Identification
Select a value
Reset filter
12/0
4
17/0
2
7/0
4
Data RJ45
2
Han E
®
8
High Density
2
Element
Select a value
Reset filter
Module
3
Monoblock
4
Multiplier
6
Multiplier block
2
Panel feed through
1
Specification
Select a value
Reset filter
0 Bridged contacts
1
0 Unbridged contacts
1
1 Unbridged contacts
1
2 Bridged contacts
2
2 Unbridged contacts
1
3 Bridged contacts
2
3 Unbridged contacts
1
4 Bridged contacts
1
5 Bridged contacts
1
5 Unbridged contacts
1
Cage clamp termination for PE connection
16
Continuing marking
30
Insert with fixing screw with seal
1
With 2 relay contacts
2
With 4 relay contacts
2
With 8 relay contacts
1
With Han-Quick Lock
®
PE contact
4
With IP67 fixing screw
1
Without contact 1
1
for PCB adapter
2
marked (Z)
2
further contacts
Select a value
Reset filter
+ shielding
12
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
6
Cat. 6
A
Class E
A
up to 500 MHz
4
Data rate
Select a value
Reset filter
1 Gbit/s
4
10 Gbit/s
4
10 Mbit/s
8
100 Mbit/s
8
2.5 Gbit/s
4
5 Gbit/s
4
Material (contacts)
Select a value
Reset filter
Copper alloy
184
Surface (contacts)
Select a value
Reset filter
HMC gold plated
8
Silver plated
176
Material (seal)
Select a value
Reset filter
NBR
26
Colour (accessories)
Select a value
Reset filter
Blue
29
PE contact
Select a value
Reset filter
Yes
301
Unfortunately, no results were found for your search query
351 products
(of 351)
1/12
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Size-descending
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Inserts
Han E 06 Pos. M Insert Screw
Article. No: 09 33 006 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han E 06 Pos. F Insert Screw
Article. No: 09 33 006 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 24DD-SMC-MI-CRT
Article. No: 09 16 024 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 6 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han DD 24 POS. F CRIMP INSERT
Article. No: 09 16 024 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 6 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han E 10 Pos. M Insert Screw
Article. No: 09 33 010 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han E 10 Pos. F Insert Screw
Article. No: 09 33 010 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 42DD-SMC-FI-CRT
Article. No: 09 16 042 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 B
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 42DD-SMC-MI-CRT
Article. No: 09 16 042 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 B
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 4A-STI-S
Article. No: 09 20 004 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A F Insert Screw
Article. No: 09 20 003 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han A 04 Pos. F Insert Screw
Article. No: 09 20 004 2711
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 4
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 3A M Insert Screw
Article. No: 09 20 003 2611
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han ES 10 POS. M INSERT
Article. No: 09 33 010 2616
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6 ES-M insert
Article. No: 09 33 006 2616
Cage-clamp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10 ES-F insert
Article. No: 09 33 010 2716
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 7/0-M
Article. No: 09 12 007 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 7/0-F
Article. No: 09 12 007 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6 ES-Female insert
Article. No: 09 33 006 2716
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10A-STI-S
Article. No: 09 20 010 2612
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 A
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 10A-BU-S
Article. No: 09 20 010 2812
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 A
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 15 Pos. M Insert Crimp
Article. No: 09 21 015 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 A
Contacts: 15
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Staf 06 Pos. F Insert Screw
Article. No: 09 70 006 2813
Screw termination
Female
Polyamide (PA)
Black
Rated current: 10 A
Size: 3 A
Contacts: 6
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Staf 06 Pos. M Insert Screw
Article. No: 09 70 006 2616
Screw termination
Male
Polyamide (PA)
Black
Rated current: 10 A
Size: 3 A
Contacts: 6
Conductor cross-section: 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 12Q-SMC-FI-CRT-PE with QL
Article. No: 09 12 012 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 12Q-SMC-MI-CRT-PE with QL
Article. No: 09 12 012 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6E insert male crimp
Article. No: 09 33 006 2602
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 6E Insert Female Crimp
Article. No: 09 33 006 2702
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han EE 18 Pos. Insert Male Crimp
Article. No: 09 32 018 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 10 B
Contacts: 18
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 64 EEE male insert crimp
Article. No: 09 32 064 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 64
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 64 EEE-F-C
Article. No: 09 32 064 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Size: 24 B
Contacts: 64
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
12
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Size - descending
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 351 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends