Matching Products
Matching Products NEW
Combinables
24
Tools
1
Accessories
4
Part number: 02 53 900 0002
har-modular P module male straight
har-modular P module male straight

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Straight
Polyamide (PA)
Black
Notes
Compare
Load in configurator
Free Sample
Part number: 02 53 900 0002
har-modular P module male straight
Notes
Compare
Load in configurator
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
24
Tools
1
Accessories
4
Product Details
Identification
  • Category Connectors
  • Series har-modular®
  • Identification
    P module
    P spacer
  • Element Male connector
  • Description of the contact Straight
Version
  • Width of the module 5.08 mm
  • Connection type Mezzanine
Technical characteristics
  • Insulation resistance >1011 Ω
  • Limiting temperature -55 ... +125 °C
  • Mating cycles ≥ 500
  • Isolation group I (600 ≤ CTI)
  • Hot plugging No
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material Polyamide (PA)
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
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 0.6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140197756
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
Instructions
Assembly instructions
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
Selection Guide for Mezzanine Applications
har-modular®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare