Matching Products
Matching Products NEW
Part number: 19 30 024 1717
Han 24B Docking Frame IP67 HTE M32
Han 24B Docking Frame IP67 HTE M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bastidor de acoplamiento
Montaje trasero
Acero inoxidable
Tamaño: 24 B
Notes
Compare
Part number: 19 30 024 1717
Han 24B Docking Frame IP67 HTE M32
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Docking frame
  • Description of the accessory Rear mounting
Version
  • Size 24 B
  • Cable entry 1x M32
Technical characteristics
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Ciclos de conexión con otros componentes HMC
  • Degree of protection acc. to IEC 60529 IP65 / IP67
Material properties
  • Material (hood/housing) Fundición de aluminio
  • Surface (hood/housing) Recubierto de polvo
  • Colour (hood/housing) RAL 7037 (gris polvo)
  • Material (seal) NBR
  • Material (accessories) Acero inoxidable
Commercial data
  • Packaging size 1
  • Net weight 489.5 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140407916
  • eCl@ss 27440206 Module carrier frame for industrial connectors
  • ETIM EC002312
  • UNSPSC 24.0 39121421
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare