|
09 33 010 2716
|
Han 10 ES-F insert
|
|
Category:
Inserts, Series:
Han® ES, Termination method:
Cage-clamp termination, Gender:
Female, Size:
10 B, Number of contacts:
10, PE contact:
Yes, Conductor cross-section:
0.14 ... 2.5 mm², Conductor cross-section [AWG]:
AWG 26 ... AWG 14, Rated current:
16 A, Rated voltage:
500 V, Rated impulse voltage:
6 kV, Pollution degree:
3, Rated voltage acc. to UL:
600 V, Rated voltage acc. to CSA:
600 V, Insulation resistance:
>1010 Ω, Contact resistance:
≤ 3 mΩ, Stripping length:
7 ... 9 mm, Limiting temperature:
-40 ... +125 °C, Mating cycles:
≥ 500, Material (insert):
Polycarbonate (PC), Colour (insert):
RAL 7032 (pebble grey), Material (contacts):
Copper alloy, Surface (contacts):
Silver plated, Material flammability class acc. to UL 94:
V-0, RoHS:
compliant, ELV status:
compliant, China RoHS:
e, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Yes, REACH SVHC substances:
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate Lead, ECHA SCIP number:
1e38d35d-d1be-4585-8e03-95faccd739bf, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Lead Nickel, Fire protection on railway vehicles:
EN 45545-2 (2020-08), Requirement set with Hazard Levels:
R22 (HL 1-3) R23 (HL 1-3), Specifications:
IEC 60664-1 IEC 61984, UL / CSA:
UL 1977 ECBT2.E235076 UL 2237 PVVA2.E318390 CSA-C22.2 No. 182.3 PVVA8.E318390, Approvals:
DNV GL, Packaging size:
1, Net weight:
34 g, Country of origin:
Germany, European customs tariff number:
85366990, GTIN:
5713140051102, eCl@ss:
27440205 Contact insert for industrial connectors, ETIM:
EC000438, UNSPSC 24.0:
39121522,
|
1 item
|
Change
|
|
19 62 810 0447
|
Han EMC/B 10 Hood Top Entry M32
|
|
Category:
Hoods / Housings, Series of hoods/housings:
Han® EMC/B, Type of hood/housing:
Hood, Type:
High construction, Size:
10 B, Version:
Top entry, Number of cable entries:
1, Cable entry:
1x M32, Locking type:
Single locking lever, Field of application:
Hoods/Housings for higher EMC requirements, Limiting temperature:
-40 ... +125 °C, Note on the limiting temperature:
For use as a connector according to IEC 61984., Mating cycles:
≥ 500, Degree of protection acc. to IEC 60529:
IP65 IP66, Type rating acc. to UL 50 / UL 50E:
4 12, Material (hood/housing):
Aluminium die-cast, Surface (hood/housing):
Uncoated, Colour (hood/housing):
Unpainted, RoHS:
compliant, ELV status:
compliant, China RoHS:
e, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Not contained, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Nickel, UL / CSA:
UL 1977 ECBT2.E235076 CSA-C22.2 No. 182.3 ECBT8.E235076, Approvals:
CE DNV GL, Packaging size:
1, Net weight:
140 g, Country of origin:
Germany, European customs tariff number:
85389099, GTIN:
5713140132733, eCl@ss:
27440202 Shell for industrial connectors, ETIM:
EC000437, UNSPSC 24.0:
39121466,
|
1 item
|
Change
|