Aislantes
Filters
  • Size
    Select a value Reset filter
    • 3 A
      59
    • Han-Yellock® 30
      2
    • Han-Yellock® 60
      2
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 unmated condition
      1
  • Series
    Select a value Reset filter
    • Han A®
      17
    • Han D®
      6
    • Han-Brid®
      4
    • Han-Modular®
      63
    • Han-Quintax®
      2
    • Han-Quintax® High Density
      2
    • Han-Yellock®
      17
    • Han® D Coax
      2
    • Han® E Coax
      2
    • Han® Q
      32
  • Specification
    Select a value Reset filter
    • 0 Bridged contacts
      1
    • 0 Unbridged contacts
      2
    • 1 Unbridged contacts
      1
    • 2 Bridged contacts
      2
    • 2 Unbridged contacts
      1
    • 3 Bridged contacts
      2
    • 3 Unbridged contacts
      1
    • 4 Bridged contacts
      1
    • 5 Bridged contacts
      2
    • 5 Unbridged contacts
      1
    • With Han-Quick Lock® PE contact
      2
    • With IP67 fixing screw
      1
    • Without contact 1
      1
    • hybrid network connector
      4
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      2
    • ‌ 1 A
      4
    • ‌ 1.5 A
      3
    • ‌ 2 A
      2
    • ‌ 4 A
      4
    • ‌ 5 A
      18
    • ‌ 10 A
      53
    • ‌ 16 A
      45
    • ‌ 20 A
      3
    • ‌ 40 A
      20
  • Rated voltage
    Select a value Reset filter
    • 16 V
      2
    • 24 V
      4
    • 32 V
      4
    • 50 V
      39
    • 160 V
      2
    • 250 V
      13
    • 400 V
      26
    • 500 V
      20
    • 830 V
      15
163 products (of 163)
1/6
Comparar
0
Ordenar por
Filters
0