Matching Products
Matching Products NEW
Tools
2
Part number: 15 39 006 0602 000
har-flex Board IDC 6p cable guide
har-flex Board IDC 6p cable guide

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable guide
Liquid crystal polymer (LCP)
Black
Notes
Compare
Free Sample
Part number: 15 39 006 0602 000
har-flex Board IDC 6p cable guide
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
Product Details
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Cable guide
Version
  • Number of contacts 6
Technical characteristics
  • Contact spacing (termination side) 0.635 mm
  • Limiting temperature -55 ... +125 °C
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 600
  • Net weight 0.2 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140570245
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare