Matching Products
Matching Products NEW
Combinables
1
Tools
4
Accessories
4
Osanumero: 17 05 133 2004
har-bus HM Mel., Typ B19, AFS 2, Tube
har-bus HM Mel., Typ B19, AFS 2, Tube

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 133, Straight, Copper alloy, Au over Pd/Ni over Ni, Mating side, Nickel plated, Termination side, Performance level: 2, Thermoplastic resin, glass-fibre filled, Beige
Notes
Compare
NEW
Derating tool
Osanumero: 17 05 133 2004
har-bus HM Mel., Typ B19, AFS 2, Tube
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
4
Accessories
4
tuotteen yksityiskohdat
Identification
  • Category Connectors
  • Series har-bus® HM
  • Identification Type AB19
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Press-in termination
  • Connection type Motherboard to daughtercard
  • Number of contacts 133
  • Contact configuration CT / P / P / P / P / P / CT
  • Pack contents Tube
Technical characteristics
  • Contact rows 7
  • Contact spacing (termination side) 2 mm
  • Contact spacing (mating side) 2 mm
  • Rated current ‌ 1 A
  • Data rate ≤ 2,500 Mbit/s
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 99.75 N
  • Withdrawal force ≥ 19.95 N
  • Performance level 2
  • Test voltage Ur.m.s. 0.75 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.4 mm
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 13
  • Net weight 13.33 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140198272
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

PCB Multi ECAD Data

Näytä tiedot

Lataa

Näytä tiedot

Further Documents
Asset Administration Shell

Näytä tiedot

Download Settings

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare