Matching Products
Matching Products NEW
Part number: 33 18 243 0100 063
SEK 10P FE DE FLAT CABLE ASSY,0.1M
SEK 10P FE DE FLAT CABLE ASSY,0.1M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 33 18 243 0100 063
SEK 10P FE DE FLAT CABLE ASSY,0.1M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series SEK
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 SEK Female connector
  • Connector 2 SEK Female connector
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.1 m
  • Number of cores 10
  • Core structure AWG 28/7
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 11 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140258006
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 08
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare