Matching Products
Matching Products NEW
Successor Products
4
Part number: 09 45 545 1134
RJI RJ45 coupler PCB 1x RJ45+solder
RJI RJ45 coupler PCB 1x RJ45+solder

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Adapter
Solder termination
Rated current: ‌1.5 A
Contacts: 8
Notes
Compare
This product is not orderable anymore. You can use the successor 20820000002.
Part number: 09 45 545 1134
RJI RJ45 coupler PCB 1x RJ45+solder
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
4
Product Details
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Adapter
  • Specification RJ45
Version
  • Termination method Solder termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage 125 V
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 100
  • Net weight 6.34 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140061194
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare