Matching Products
Matching Products NEW
Part number: 78 01 030 0002
Power LED Light
Power LED Light

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Power LED Light
for medical applications
Notes
Compare
Part number: 78 01 030 0002
Power LED Light
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series 3D-MID
  • Element Power LED Light
Version
  • Termination method
    Sleeve and thread (8-32 UNC), GND
    Foot contact, Vin
  • Field of application for medical applications
Termination data
  • Permissible voltage 3 ... 5 V DC
  • Operating current ‌80 mA
  • Power consumption
    ‌0.3 W typically
    ‌0.45 W max.
Technical characteristics
  • Limiting temperature +30 °C max.
  • Waste heat ≤ 0.2 W
  • Lifetime > 10,000 h
  • Color temperature 5700 K (cool white)
  • Colour Rendering Index (CRI) 70
Commercial data
  • Packaging size 10
  • Net weight 1.1 g
  • Country of origin Germany
  • European customs tariff number 94054039
  • GTIN 5713140277427
  • eCl@ss 27110643 Lamp for medical applications
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare