PP-V4-CA-USB2A-PP/PP-P-P-STR-5.0

Image is for illustration purposes only. Please refer to product description.

PP-V4-CA-USB2A-PP/PP-P-P-STR-5.0

Copper cable, (round), Pre-assembled on both sides, Cable length: 5 m

Part number:  09 45 445 1905

  • Category Cable assemblies
  • Series USB
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) USB 2.0
    Type A
  • Connector 2
    HARTING PushPull (V4) USB 2.0
    Type A
  • Type of cable Copper cable (round)
  • Cable length 5 m
  • Number of cores 4
  • Core structure
    2x AWG 26/7
    2x AWG 24/11
  • Rated current 1.5 A
  • Rated voltage 30 V DC
  • Insulation resistance > 1.6 x 106 Ω
  • Contact resistance ≤ 30 mΩ
  • Limiting temperature -40 ... +85 °C
  • Insertion force ≤ 35 N
  • Withdrawal force ≥ 15 N
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-ground)
  • Data rate ‌ 480 Mbit/s
  • Impedance ‌90 Ω ±15 %
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Termination side
    Au over Ni Mating side
  • Material (cable) PVC
  • Colour (cable) Black
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Packaging size 1
  • Net weight 237 g
  • Country of origin Malaysia
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)