Productos combinables
Productos combinables NEW
Device side / Panel feed through
134
Part Number: 33 48 344 7805 003
MPP ix Type A - RJ45 IP20 Cat6A PVC 0,3m
MPP ix Type A - RJ45 IP20 Cat6A PVC 0,3m

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Notes
Comparar
Part Number: 33 48 344 7805 003
MPP ix Type A - RJ45 IP20 Cat6A PVC 0,3m
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Device side / Panel feed through
134
Detalhes do produto
Part List
  • Part list details
    Tipo de cabo
    Conector 1
    Conector 2
Identification
  • Category System cabling
  • Series HARTING Mini PushPull
  • Identification HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING Mini PushPull
    HARTING ix Industrial® Type A
    Overmoulded
    IDC termination
  • Connector 2
    HARTING DualBoot RJ45
    Piercing termination
  • Type of cable Copper cable (round)
Version
  • Cable length 0.3 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Termination method
    IDC termination
    Piercing termination
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C unmoved
    -10 ... +70 °C moved
    -5 ... +70 °C During laying
  • Cable diameter 6.6 mm ± 0.3 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) Yellow
Specifications and approvals
  • Specifications
    UN/ECE-R 118
    UL 2556 Sec. 9.1 (FT2 Horizontal Flame Test)
    UL 1581 Sec. 1100 (FT2 Horizontal Flame Test)
    UL 1581 Sec. 1061 (CFT Cable Flame Test)
    IEC 60332-2-2 Flame retardancy
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140563896
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar