Matching Products
Matching Products NEW
Part number: 21 01 010 2038
M12 Slim Design seal 10 pcs (black/grey)
M12 Slim Design seal 10 pcs (black/grey)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Set of seals
Shielded
Cable diameter: 4.5 ... ‌8.8 mm
Thermoplastic
Notes
Compare
Part number: 21 01 010 2038
M12 Slim Design seal 10 pcs (black/grey)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Identification Slim Design
  • Type of accessory Set of seals
  • Description of the accessory Shielded
Technical characteristics
  • Cable diameter 4.5 ... ‌8.8 mm
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 3 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140236349
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare