myHARTING Login
Konfiguratorer
Produits
Produits
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Téléchargements / commande de catalogues
Téléchargements / commande de catalogues
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Côté équipement / Traversée de cloison
7
no data available
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
21 36 929 2477 800
Artikel nummer: 21 36 929 2477 800
M12 Cable as D-cod st/st m/m PUR 80,0m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
Kopparkabel (rund)
Kabellängd: 80 m
Notes
Compare
Artikel nummer: 21 36 929 2477 800
M12 Cable as D-cod st/st m/m PUR 80,0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Côté équipement / Traversée de cloison
7
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
식별
카테고리
Rendszer kábelezés
제품 시리즈
Kör-keresztmetszetű csatlakozók M12
요소
Készre szerelt kábelek
사양
Előszerelt mindkét végen
커넥터 1
M12 D-kódolás
Apa Egyenes
커넥터 2
M12 D-kódolás
Apa Egyenes
케이블 유형
Rézkábel (kerek)
버전
케이블 길이
80 m
코어 개수
4
코어 구조
4x AWG 22/7
코딩
D-kódolás
기술적 특성
전송 특성
kat. 5 D osztály: max. 100 MHz
데이터 속도
10 Mbit/s
100 Mbit/s
자재 특성
재료 (케이블)
PUR (poliuretán)
컬러 (케이블)
Zöld
상업용 데이터
포장 규격
1
원산지
Kína
유럽 관세 번호
85444290
GTIN
5713140548961
eCl@ss
27.060.390,00
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Tjeckiska)
PDF (Spanish_MX)
PDF (Danska)
PDF (Tyska)
PDF (Spanska)
PDF (Engelska)
PDF (Japanska)
PDF (Franska)
PDF (Ungerska)
PDF (Koreanska)
PDF (Polska)
PDF (Svenska)
PDF (Turkiska)
PDF (Italienska)
PDF (Trad. kinesiska)
PDF (Nederländska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare