myHARTING Login
Konfiguraattorit
Products
Products
eShop News
Industrial connectors Han
®
Industrial Ethernet Switches
PCB connectors
Operator Interface
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
2
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 36 750 0474 035
Osanumero: 21 36 750 0474 035
M12 A-coded 4pol st/- f/- shld PUR 3,5m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 3.5 m
Notes
Compare
Osanumero: 21 36 750 0474 035
M12 A-coded 4pol st/- f/- shld PUR 3,5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
3.5 m
Number of cores
4
Core structure
4x 0.34 mm²
Shielding
Shielded
Coding
A-coding
Technical characteristics
Limiting temperature
-30 ... +80 °C
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Commercial data
Packaging size
1
Country of origin
China
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Tšekki)
PDF (Spanish_MX)
PDF (Tanska)
PDF (Saksa)
PDF (Englanti)
PDF (Espanja)
PDF (Ranska)
PDF (Unkari)
PDF (Italia)
PDF (Japani)
PDF (Korea)
PDF (Hollanti)
PDF (Romania)
PDF (Puola)
PDF (Venäjä)
PDF (Turkki)
PDF (Ruotsi)
PDF (Kiina)
PDF (Perint. kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare