M/F DSUB FILTER ADAPTER 9PIN 1000PF

Image is for illustration purposes only. Please refer to product description.

M/F DSUB FILTER ADAPTER 9PIN 1000PF

Filter adapter, Rated current: ‌6.5 A, Size: D-Sub 1, Thermoplastic resin (PCT), Black, C-filter, 1000 pF, Contacts: 9, Copper alloy

Part number:  09 64 100 7230

  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Filter adapter
  • Size D-Sub 1
  • Filter C-filter 1000 pF
  • Number of contacts 9
  • Performance level
    2
    acc. to CECC 75301-802
  • Rated current ‌ 6.5 A
  • Rated voltage 100 V
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -20 ... +125 °C
  • Hot plugging No
  • Material (insert) Thermoplastic resin (PCT)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications DIN 41652
  • Packaging size 1
  • Net weight 23.4 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27440302 D-Sub-Connector

Topics & Trends