eShop Abi
myHARTING Login
Konfigureerijad
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Szerszámok
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
20 93 610 2200 10
Osa number: 20 93 610 2200 10
LOCFIELD 2m al, 3m tl, Ø 5mm LL, SMA,FCC
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Antenna
Notes
Compare
This product is not orderable anymore.
Please contact your local distribution partner.
Osa number: 20 93 610 2200 10
LOCFIELD 2m al, 3m tl, Ø 5mm LL, SMA,FCC
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Series
Ha-VIS LOCFIELD
®
Element
Antenna
Version
Cable length
3 m
Termination data
Termination method
Direct coax cable (3 m) with SMA connector, diameter 5 mm
Technical characteristics
Operating temperature
-20 ... +65 °C
Storage temperature
-40 ... +85 °C
Degree of protection acc. to IEC 60529
IP65
Cable diameter
5 mm
Frequency
902 ... 928 MHz
Impedance
50 Ω
Polarisation
Linear
Gain
-7 dBi
Opening angle
360 °
Transmitting power
2 W
Material properties
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Commercial data
Packaging size
1
Net weight
213.25 g
Country of origin
Germany
European customs tariff number
85291069
GTIN
5713140825307
eCl@ss
90909090 Interim classification (unspecified)
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF
PDF
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare