Matching Products
Matching Products NEW
Part number: 21 01 010 0006
Harax M 12 termination element 4- poles
Harax M 12 termination element 4- poles

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Termination element
Screw cap, splice ring, seal, 4 poles
Pg 9
Notes
Compare
Part number: 21 01 010 0006
Harax M 12 termination element 4- poles
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series HARAX®
  • Type of accessory Termination element
  • Description of the accessory
    Screw cap, splice ring, seal
    4 poles
Technical characteristics
  • Size Pg 9
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 1
  • Net weight 13 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140136564
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare