Matching Products
Matching Products NEW
部品番号: 15 12 020 2401 333
Har-flex str m thr 3.25mm 20p PL1
Har-flex str m thr 3.25mm 20p PL1

画像は一例です。製品詳細を参照ください。

Properties Overview
オスコネクタ
リフロー半田付け端子 (THR)
コンタクト: 20
ストレート型
銅合金
貴金属メッキ 下地Ni 嵌合側, Snメッキ、下地Ni 結線側
パフォーマンスレベル: 1
液晶高分子(LCP)
ノート
Compare
NEW
Derating tool
部品番号: 15 12 020 2401 333
Har-flex str m thr 3.25mm 20p PL1
ノート
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
製品詳細
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Number of contacts 20
  • Pack contents Sample
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 3.25 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 2.8 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140201224
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

2D/3D Multi CAD Data

情報を表示

Download Settings

情報を表示

Zuken E³.series (2019+)

情報を表示

ダウンロード

情報を表示

PCB Multi ECAD Data

情報を表示

ダウンロード

情報を表示

Further Documents
Asset Administration Shell

情報を表示

Download Settings

情報を表示

Catalogues & Brochures
HARTING Device Connectivity
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare