Han PushPull Power 4/0 F QL 1.5mm

Image is for illustration purposes only. Please refer to product description.

Han PushPull Power 4/0 F QL 1.5mm

Connector set, Han-Quick Lock® termination, Rated current: 16A, Contacts: 4, Conductor cross-section: 0.25 ... 1.5mm²

Part number:  09 35 234 0421

  • Category Connector
  • Series Han® PushPull
  • Identification Power
  • Element Connector set
  • Termination method Han-Quick Lock® termination
  • Locking type PushPull
  • Number of contacts 4
  • PE contact Yes
  • Pack contents incl. plastic housing and female insert
  • Conductor cross-section 0.25 ... 1.5 mm²
  • Conductor cross-section AWG 24 ... AWG 16
  • Electrical data acc. to IEC 61984 16 A   690 V   8 kV   3
  • Rated current 16 A
  • Rated voltage 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Clamping range 6.5 ... 9.5 mm
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material (O-ring) NBR
  • Material (cable seal) TPE
  • Flammability acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6c: Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications IEC 61076-3-118
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 1
  • Net weight 25.16 g
  • Country of origin Germany
  • Customs tariff number 85389099