配套產品
配套產品
Combinables
18
Accessories
4
Spare Part
2
Inserts
18
零件號: 19 46 116 0291
Han-Eco 16A-HSM2-M25 w. cable gl.
Han-Eco 16A-HSM2-M25 w. cable gl.

圖片僅作參考,請參閱產品說明。

屬性概述
表面安裝底座
集成電纜緊固件
尺寸: 16 A
單鎖扣
聚酰胺 (PA), 強化型玻璃光纖
邊出線
2x M25
材料(上殼/底座): 聚酰胺 (PA), 強化型玻璃光纖
RAL 9005(烏黑)
注解
比較
加入在配置器
此產品將無法再訂購。請聯繫您當地的經銷合作夥伴。
零件號: 19 46 116 0291
Han-Eco 16A-HSM2-M25 w. cable gl.
注解
比較
加入在配置器
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Combinables
18
Accessories
4
Spare Part
2
Inserts
18
產品詳情
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Eco® A
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing With integrated cable gland
Version
  • Size 16 A
  • Version Side entry
  • Cable entry 2x M25
  • Locking type Single locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Clamping range 9 ... 17 mm
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (locking) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 148.4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140176515
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

2D/3D 多方面的 CAD 數據

顯示資訊

下載設定

顯示資訊

Zuken E³.系列 (2019+)

顯示資訊

下載

顯示資訊

EPLAN 資料網站

顯示資訊

下載

顯示資訊

更多文件
Fire Protection
下載設定
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Catalogues & Brochures
Chapter Han-Eco®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
比較