Matching Products
Matching Products NEW
Combinables
14
Accessories
11
Spare Part
2
Inserts
31
Part number: 19 30 048 2296
Han 48B-HSM2-M40-SL-w. metal cover
Han 48B-HSM2-M40-SL-w. metal cover

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
With metal cover
Size: 48 B
High construction
Single locking lever
Stainless steel
Side entry
2x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Notes
Compare
Part number: 19 30 048 2296
Han 48B-HSM2-M40-SL-w. metal cover
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
14
Accessories
11
Spare Part
2
Inserts
31
Product Details
Identificación
  • Categoría Seyyar gövdeler/Muhafazalar
  • Serie de capotas/bases Han® B
  • Tipo de capota/base Yüzeye monte muhafaza
  • Descripción de capota/base Metal kapaklı
  • Tipo Yüksek yapılı
Versión
  • Tamaño 48 B
  • Versión Yandan Girişli
  • Número de entradas de cable 2
  • Entrada de cable 2x M40
  • Tipo de bloqueo Tekli kilitleme kolu
  • Campo de aplicación Endüstriyel konnektörler için standart seyyar gövdeler/muhafazalar
Características técnicas
  • Temperatura de limitación -40 ... +125 °C
  • Nota sobre la temperatura de limitación IEC 61984'e göre konnektör olarak kullanım için.
  • Ciclos de conexión ≥ 500
  • Grado de protección según IEC 60529 IP65
  • Clasificación de tipo según UL 50 / UL 50E
    4
    4X
    12
Malzeme özellikleri
  • Material (capota/base) Alüminyum döküm
  • Superficie (capota/base) Toz boya kaplı
  • Color (capota/base) RAL 7037 (toz gri)
  • Material (junta) NBR
  • Material (bloqueo) Paslanmaz Çelik
  • RoHS uyumlu
  • ELV durumu uyumlu
  • Çin RoHS e
  • REACH Annex XVII maddeleri İçermez
  • Sustancias REACH ANNEX XIV İçermez
  • REACH SVHC maddeleri İçermez
  • Protección contra incendios en vehículos ferroviarios EN 45545-2 (2020-08)
  • Conjunto de requisitos con niveles de peligro
    R1 (HL 1-3)
    R7 (HL 1-3)
Özellikler ve onaylar
  • Onaylar
    CE
    DNV GL
Datos comerciales
  • Tamaño del embalaje 1
  • Peso neto 1.390,08 g
  • País de origen Almanya
  • Número europeo de arancel aduanero 85389099
  • GTIN 5713140165526
  • eCl@ss 27.440.202,00
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare