Matching Products
Matching Products NEW
Combinables
11
Accessories
1
Inserts
65
Part number: 09 62 003 0102
Han 3EMV-eg-QB-13,5
Han 3EMV-eg-QB-13,5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Screw mounted housing
Straight
Size: 3 A
Single locking lever
Steel
1x Pg 13.5
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Notes
Compare
Part number: 09 62 003 0102
Han 3EMV-eg-QB-13,5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
11
Accessories
1
Inserts
65
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® EMC
  • Type of hood/housing Screw mounted housing
  • Description of hood/housing Straight
Version
  • Size 3 A
  • Cable entry 1x Pg 13.5
  • Locking type Single locking lever
  • Field of application Hoods/Housings for higher EMC requirements
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (locking) Steel
  • Surface (locking) Zinc plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 57.46 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140072992
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare