Han 16 A-asg2-LB-K-16

Image is for illustration purposes only. Please refer to product description.

Han 16 A-asg2-LB-K-16

Surface mounted housing, With thermo-plastic cover, Size: 16 A, Low construction, Single locking lever, Polycarbonate, Stainless steel

Part number:  09 20 016 0296

  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing With thermo-plastic cover
  • Type Low construction
  • Locking type Single locking lever
  • Han-Easy Lock® Yes
  • Size 16 A
  • Version Side entry
  • Cable entry 2x Pg 16
  • Field of application Standard Hoods/housings for industrial applications
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    12
    4
    4X
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (locking)
    Stainless steel
    Polycarbonate
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6c: Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Approvals DNV GL
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 1
  • Net weight 235.4 g
  • Country of origin Germany
  • European customs tariff number 85389099