Matching Products
Matching Products NEW
Part number: 20 93 201 0303
Ha-VIS RF-ANT-LR10
Ha-VIS RF-ANT-LR10

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
Ruggedised UHF Ultra low range
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 201 0303
Ha-VIS RF-ANT-LR10
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Antenna
  • Specification Ruggedised UHF Ultra low range
Version
  • Fixing Fixing hole for M4 screw
Termination data
  • Termination method TNC socket
Technical characteristics
  • Operating temperature -20 ... +55 °C
  • Storage temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 865 ... 928 MHz
  • Impedance ‌50 Ω
  • Gain 5 dBi
  • Transmitting power ‌1 W
Material properties
  • Material (hood/housing) Polymer
  • Colour (hood/housing) RAL 7045 (telegrey 1)
  • Length 90 mm
  • Width 79.5 mm
  • Height 31 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 231 g
  • Country of origin Germany
  • European customs tariff number 85291069
  • GTIN 5713140363526
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare