Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 545 0030
HPP V4 EI-PFT housing w/o. clip
HPP V4 EI-PFT housing w/o. clip

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Easy Install, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): NBR
Notes
Compare
This product is not orderable anymore. You can use the successor 09455450043.
Part number: 09 45 545 0030
HPP V4 EI-PFT housing w/o. clip
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    Easy Install
    With integrated seal
Version
  • Locking type PushPull
Technical characteristics
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 1.34 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140061132
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare