Matching Products
Matching Products NEW
Combinables
5
Tools
2
Part number: 09 67 000 7136
DSUB-ME-CR-KON AWG24-28;AFS1;RR10.000
DSUB-ME-CR-KON AWG24-28;AFS1;RR10.000

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Male
Copper alloy
Conductor cross-section: 0.09 ... 0.25 mm²
AWG 28 ... AWG 24
Notes
Compare
Free Sample
Part number: 09 67 000 7136
DSUB-ME-CR-KON AWG24-28;AFS1;RR10.000
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Tools
2
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Stamped contacts
  • Pack contents
    10000 pieces on reel
    Unrolling right reversed
Technical characteristics
  • Conductor cross-section 0.09 ... 0.25 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 24
  • Wire outer diameter ≤1.02 mm
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Performance level
    1
    acc. to CECC 75301-802
Material properties
  • Material (contacts) Copper alloy
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 1,920 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140086623
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare