DSUB-ME-CR-KON.AWG24-28;AFS1;L500

Image is for illustration purposes only. Please refer to product description.

DSUB-ME-CR-KON.AWG24-28;AFS1;L500

Crimp contact, Male, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24

Part number:  09 67 000 7166

  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
  • Gender Male
  • Manufacturing process Stamped contacts
  • Pack contents
    500 pieces on a reel
    Unrolling left
  • Conductor cross-section 0.09 ... 0.25 mm²
  • Conductor cross-section AWG 28 ... AWG 24
  • Contact resistance ≤ 10 mΩ
  • Performance level
    1
    acc. to CECC 75301-802
  • Material (contacts) Copper alloy
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Packaging size 1
  • Net weight 102 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors

Topics & Trends