myHARTING Login
Konfigureerijad
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
4
Accessories
5
no data available
eShop
Interface connectors
D-Sub Subminiature D connectors
...
PCB connectors
Connector Standard
09 66 364 5716
Osa number: 09 66 364 5716
DSUB SV MA-5,7 PR-IN 25P PLS4 GP 4-40
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Press-in termination
Rated current: 6.5 A
Male
Size: D-Sub 3
Liquid crystal polymer (LCP), Shell: Plated steel
Contacts: 25
Copper alloy
Noble metal over Ni
Notes
Compare
This product is not orderable anymore.
Please contact your local distribution partner.
Osa number: 09 66 364 5716
DSUB SV MA-5,7 PR-IN 25P PLS4 GP 4-40
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
4
Accessories
5
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
Press-in termination
Gender
Male
Size
D-Sub 3
Number of contacts
25
PCB fixing
With board locks
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Flange height
5.7 mm
Rated current
6.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 83 N
Withdrawal force
≥ 7.8 N
≤ 56 N
Performance level
NM 30 (S4)
1
Mating cycles
≥ 500
Test voltage U
r.m.s.
1 kV
PCB thickness
≥1.6 mm
Hot plugging
No
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Shell: Plated steel
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Layer thickness
≥ 0.76 µm
Layer thickness
≥ 30 µinch
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
1
Net weight
9.086 g
Country of origin
Switzerland
European customs tariff number
85366990
GTIN
5713140084650
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Inglise)
PDF (Tšehhi)
PDF (Prantsuse)
PDF (Ungari)
PDF (Jaapani)
PDF (Poola)
PDF (Saksa)
PDF (Rumeenia)
PDF (Itaalia)
PDF (Vene)
PDF (Korea)
PDF (Hollandi)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
IGES
STEP
WRL
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare