US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Device connectivity
...
Cable connectors and cable assemblies
Power and signal connectors
09 67 015 0200
Part number: 09 67 015 0200
D-Sub_CCH_S2_PP_PL
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Shell housing
Cover lockable
Size: D-Sub 2
PushPull
Top/side entry
3x
Material (hood/housing): Thermoplastic
RAL 7032 (pebble grey)
Degree of protection: IP30
Notes
Compare
Part number: 09 67 015 0200
D-Sub_CCH_S2_PP_PL
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Hoods/Housings
Series of hoods/housings
D-Sub
Type of hood/housing
Shell housing
Description of hood/housing
Cover lockable
Version
Size
D-Sub 2
Version
Top/side entry
Cable entry
3x
Cable fixing
Cable clamp
Locking type
PushPull
2 parts
Yes
Separable
Yes
Details
An external InduCom cable clamp or a crimp flange - ferrule combination can be used to gain more space in the housing.
Pack contents
2 blind plates
internal cable clamp with screws
Technical characteristics
Tightening torque
0.35 Nm Cable clamp screw
Ambient temperature
-55 ... +125 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP30
Cable diameter
3.3 ... 14 mm Please follow the assembly instructions!
Vibration resistance
Category 1B acc. to IEC 61373
Shock resistance
Category 1B acc. to IEC 61373
Material properties
Material (hood/housing)
Thermoplastic
Colour (hood/housing)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
V-0
Commercial data
Packaging size
10
Country of origin
China
GTIN
5713140469747
eCl@ss
27440213 D-Sub hood
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare