Matching Products
Matching Products NEW
Accessories
6
Inserts
44
Part number: 09 67 015 0210 160
D-Sub_CCH_S2_PP_PL_PLA_FC
D-Sub_CCH_S2_PP_PL_PLA_FC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover lockable
Size: D-Sub 2
PushPull
Top/side entry
3x
Material (hood/housing): Thermoplastic
Metallised
RAL 7032 (pebble grey)
Degree of protection: IP30
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 09 67 015 0210 160
D-Sub_CCH_S2_PP_PL_PLA_FC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Inserts
44
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover lockable
Version
  • Size D-Sub 2
  • Shielding Shielded
  • Version Top/side entry
  • Cable entry 3x
  • Cable fixing Cable clamp
  • Locking type PushPull
  • 2 parts Yes
  • Separable Yes
  • Details An external InduCom cable clamp or a crimp flange - ferrule combination can be used to gain more space in the housing.
  • Pack contents
    2 blind plates
    internal cable clamp with screws
Technical characteristics
  • Tightening torque ‌0.35 Nm Cable clamp screw
  • Ambient temperature -20 ... +90 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP30
  • Cable diameter 3.3 ... 14 mm Please follow the assembly instructions!
  • Vibration resistance Category 1B acc. to IEC 61373
  • Shock resistance Category 1B acc. to IEC 61373
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 19.68 g
  • Country of origin China
  • GTIN 5713140469990
  • eCl@ss 27440213 D-Sub hood
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

We care for your feedback.
How do you like our redesigned product page?