Matching Products
Matching Products NEW
Part number: 20 31 100 8101
Current Sensor HCMR 1000A-S-50-SB5-NF
Current Sensor HCMR 1000A-S-50-SB5-NF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Current sensor
Railway version
IPM Primary current, measuring range: ‌0 ... ±2.400 A
KN Turns ratio: 1 : 5000
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 31 100 8101
Current Sensor HCMR 1000A-S-50-SB5-NF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Current measurement
  • Series HCMR
  • Element Current sensor
  • Sensor technology
    Hall-Effekt
    Closed loop
  • Features
    Hall effect compensated current sensor
    Measurable currents: AC, DC, pulsed, mixed ...
    High accuracy over the entire measuring range
    Galvanic insulation between primary and secondary current
    Internal screen between primary and secondary circuit
    Switchboard mounting
    Housing material and potting mass have a flammability rating UL 94 V-0
    Applications: frequency converters, electrical drives, auxiliary converters
Version
  • Termination 4x screw lock with Faston (6.3 x 0.8 mm)
  • Field of application Railway version
Technical characteristics
  • IPN Nominal primary current 1,000 A
  • IPM Primary current, measuring range [‌0] ... [±2.400 A]
  • RM Measuring resistance @ IPM max, UC max, TA max ‌2 Ω For other primary currents see diagram.
  • ISN Nominal secondary current 200 mA
  • KN Turns ratio 1 : 5000
  • UC Power supply ±15 ... ±24 V ±5 %
  • IC Current consumption @ UC min 20 mA + IS
  • X Overall accuracy @ IPN, TA = 25 °C ± 0.4 %
  • ΕL Linearity < 0.1 %
  • IO Offset current @ IP = 0 A, TA = 25 °C ± 0.5 mA
  • IOT maximum temperature drift of IO ± 0.8 mA
  • tr Response time @ IPN < 1 µs
  • di/dt with optimal coupling > 100 A/µs
  • f Frequency 0 ... 100 kHz
  • TA Ambient temperature -40 ... +85 °C
  • TS Storage temperature -45 ... +90 °C
  • RS Secondary coil resistance @ TA max 44 Ω
  • UD Test voltage, effective (50 Hz, 1 min)
    12 kV Primary - secondary
    1 kV Secondary - screen
  • USt Rated impulse voltage (1,2/50 µs) 20 kV
  • UB Rated voltage 2,000 V
  • Overvoltage category III
  • Pollution degree 2
  • Ls Clearance distance ‌ 50 mm
  • Ks Creepage distance ‌ 50.5 mm
  • Tightening torque ‌4 Nm (4x steel screw M5 - Vertical)
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    EN 50155
    IEC 61373
  • UL / CSA
    UL 508 NMTR2.E359667
    CSA-C22.2 No. 14-13 NMTR8.E359667
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 945 g
  • Country of origin Romania
  • European customs tariff number 90303370
  • GTIN 5713140133990
  • ETIM EC002048
  • eCl@ss 27210902 Current transformer
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Hall effect current sensors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare