Matching Products
Matching Products NEW
Tools
4
Part number: 21 01 010 0022
Crimpflange set
Crimpflange set

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp flange set
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 21 01 010 0022
Crimpflange set
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
4
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Identification Slim Design
  • Type of accessory Crimp flange set
Version
  • Details HARTING offers to test and define the best crimp flange and ferrule combination for customer specific cables.
Technical characteristics
  • Ambient temperature -40 ... +85 °C
  • Cable diameter ‌7.3 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 7.5 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare