Matching Products
Matching Products NEW
Contacts
4
Combinables
23
Tools
1
Accessories
1
Part number: 21 03 812 1405
Circular Connector M12 crimp male A-code
Circular Connector M12 crimp male A-code

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
A-coding
Crimp termination
Polyamide (PA)
Contacts: 4
Conductor cross-section: 0.14 ... 0.75 mm²
Rated current: ‌4 A
Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. You can use the successor .
Part number: 21 03 812 1405
Circular Connector M12 crimp male A-code
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
23
Tools
1
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type Screw locking
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.14 ... 0.75 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 18
  • Wire outer diameter ≤ 2.3 mm
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 0.6 Nm
  • Wrench size (knurled screw / knurled nut) 17
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.5 ... 8.8 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 43.2 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140139503
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare