US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Charging equipment for Electromobility
Charging equipment for Electromobility
Charging cable
Charging socket
Plug holder
Subcategories
Charging cable
Mode 3
Type 2
Charging socket
Plug holder
Charging cable
Charging socket
Plug holder
Filters
Element
Select a value
Reset filter
Charging cable
90
Charging socket
2
Charging power
Select a value
Reset filter
11 kW
9
200 kW
15
210 kW
15
22 kW
11
7.2 kW
2
7.4 kW
8
80 kW
15
≤ 225 kW
4
≤ 250 kW
8
≤ 350 kW
5
Number of phases
Select a value
Reset filter
1
10
3
20
Cable length
Select a value
Reset filter
from
2.5 m
3 m
3.5 m
4 m
4.5 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.5 m
9 m
9.5 m
10 m
to
2.5 m
3 m
3.5 m
4 m
4.5 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.5 m
9 m
9.5 m
10 m
2.5 m
3
3 m
6
3.5 m
3
4 m
3
4.5 m
3
5 m
18
5.5 m
4
6 m
6
6.5 m
3
7 m
5
7.5 m
15
8 m
4
8.5 m
3
9 m
3
9.5 m
3
10 m
8
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
1
Rated voltage (power)
Select a value
Reset filter
1,000 V DC
62
Rated voltage (signal)
Select a value
Reset filter
30 V AC
62
Type of sensor
Select a value
Reset filter
Pt 1000
62
Rated current (power)
Select a value
Reset filter
250 A for max. 30 min
15
Unfortunately, no results were found for your search query
93 products
(of 93)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Charging power-descending
Number of phases-descending
Cable length-descending
Mode 3
Charging cable Mode3 Typ2 20A 3ph 5m
Article. No: 08 91 409 0105 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 32A 1ph 5m
Article. No: 08 91 409 0107 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 32A 3ph 10m
Article. No: 08 91 409 0112 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 20A 3ph 10m
Article. No: 08 91 409 0111 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 32A 1ph 10m
Article. No: 08 91 409 0113 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 32A 3ph 5m
Article. No: 08 91 409 0109 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 20A 3ph 7,5m
Article. No: 08 91 409 0106 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 32A 1ph 7,5m
Article. No: 08 91 409 0108 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 32A 3ph 7,5m
Article. No: 08 91 409 0102 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 32A 3ph 2,5m
Article. No: 08 91 409 0115 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 32A 1ph 2,5m
Article. No: 08 91 409 0116 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Plug holder
Type-2 plug holder HARTING
Article. No: 61 13 213 0401 00
with HARTING 3D gel label, for charging cables, type 2
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Mode3 Typ2 20A 3ph 2,5m
Article. No: 08 91 409 0114 A0
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Cable Mode3 Type2 20A 3ph 5m spiral
Article. No: 08 91 409 0301 A0
Charging cable
Spiralised cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Cable Mode3 Type2 32A 3ph 5m spiral
Article. No: 08 91 409 0302 A0
Charging cable
Spiralised cable
Type 2, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 20A 3ph
Article. No: 88 03 508 8888 81A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, wire end ferrules
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
C. Cable Mode3Typ1/2 32A 3xAWG10 VDE7,5m
Article. No: 08 91 409 0201 A0
Charging cable
Straight cable
Type 1, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 32A 1ph
Article. No: 88 11 508 0088 81A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, wire end ferrules
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
C. Cable Mode3Typ1/2 32A 3xAWG10 VDE 5m
Article. No: 08 91 409 0202 A0
Charging cable
Straight cable
Type 1, Female (Vehicle side)
Type 2, Male (infrastructure side)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 32A 3ph
Article. No: 88 13 500 0000 00A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, Blunt cut
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 32A 3ph
Article. No: 88 13 758 8888 81A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, wire end ferrules
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 20A 3ph
Article. No: 88 03 500 0000 00A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, Blunt cut
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 32A 1ph
Article. No: 88 11 500 0000 00A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, Blunt cut
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 20A 3ph
Article. No: 88 03 758 8888 81A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, wire end ferrules
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 32A 3ph
Article. No: 88 13 508 8888 81A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, wire end ferrules
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 32A 3ph
Article. No: 88 13 750 0000 00A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, Blunt cut
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 32A 1ph
Article. No: 88 11 750 0000 00A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, Blunt cut
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type2 VDE 20A 3ph
Article. No: 88 03 750 0000 00A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, Blunt cut
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
Charging cable Type 2 VDE 32A 1ph
Article. No: 88 11 758 0088 81A1
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, wire end ferrules
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Mode 3
TYP2 SOCKET 3PH MOT LOCK HARTING LOGO
Article. No: 08 96 802 0001 A0
Charging socket
Type 2, with motorised locking
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Charging power - descending
Number of phases - descending
Cable length - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 93 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends