Matching Products
Matching Products NEW
Part number: 88 13 750 0000 00A1
Charging cable Type2 VDE 32A 3ph
Charging cable Type2 VDE 32A 3ph

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mode 3
Charging cable
Straight cable
Type 2, Female (Vehicle side)
Not assembled, Blunt cut
Cable length: 7.5 m
Notes
Compare
Part number: 88 13 750 0000 00A1
Charging cable Type2 VDE 32A 3ph
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Element Charging cable
  • Specification Straight cable
  • Charging mode Mode 3
  • Connector 1
    Type 2
    Female (Vehicle side)
  • Connector 2
    Not assembled
    Blunt cut
Version
  • Cable length 7.5 m
  • Core structure 5x 6 mm² + 0.5 mm²
  • Termination method
    Crimp termination
    not seperable
  • Number of phases 3
  • Number of contacts 7
  • Number of signal contacts 2
  • Number of power contacts 5
  • Contact configuration
    Signal: CP, PP
    Power: L1, L2, L3, N, PE
  • Details Also available with customer specific logo on request.
Technical characteristics
  • Rated current (signal) 2 A
  • Rated voltage (signal) 30 V
  • Rated current (power) 32 A
  • Rated voltage (power) 480 V
  • Type of current AC
  • Charging power ‌ 22 kW
  • Coding resistance ‌220 Ω between PE and PP
  • Ambient temperature
    -30 ... +50 °C in operation
    -40 ... +80 °C storage/transport
  • Air pressure ≥540 hPa ≈ 5000 m
  • Insertion force < 100 N
  • Withdrawal force < 100 N
  • Mating cycles ≥ 10,000
  • Degree of protection acc. to IEC 60529 IP44 mated condition
  • Cable diameter 16.5 mm ± 0.3 mm
  • Minimum bending radius 9x Cable diameter (repeated bending)
  • Conductor resistance @ 20 °C
    ≤3.3 Ω/km @ 6 mm²
    ≤39 Ω/km @ 0.5 mm²
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
  • Material (cover) Thermoplastic polyurethane (TPU)
  • Material (cable) Thermoplastic polyurethane (TPU)
  • Colour (cable) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 62196-2
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 4 kg
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140277618
  • ETIM EC002897
  • eCl@ss 27144705 Charging cable E-Mobility
Documentation
Data Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare