Matching Products
Matching Products NEW
Part number: 33 15 243 0500 065
Har-flex 26Pole,Dul-end,With SR,L=500mm
Har-flex 26Pole,Dul-end,With SR,L=500mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.5 m
Notes
Compare
Part number: 33 15 243 0500 065
Har-flex 26Pole,Dul-end,With SR,L=500mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
    With strain relief
  • Connector 2
    har-flex®
    Female connector
    With strain relief
    Similar connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.5 m
  • Number of cores 26
  • Core structure 26x AWG 30
Material properties
  • Material (cable) PVC
  • Colour (cable) グレー
  • RoHS 適合
  • ELV status 適合
  • China RoHS e
  • REACH Annex XVII substances 含まず
  • REACH ANNEX XIV substances 含まず
  • REACH SVHC substances 含まず
  • California Proposition 65 substances はい
  • California Proposition 65 substances
    三酸化アンチモン
Commercial data
  • Packaging size 1
  • Net weight 18 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245242
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 14
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare