Matching Products
Matching Products NEW
Part number: 09 18 000 9905
SEK-18 ACC.LOCKING LEVER FE
SEK-18 ACC.LOCKING LEVER FE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking lever
for female connectors
Notes
Compare
Free Sample
Part number: 09 18 000 9905
SEK-18 ACC.LOCKING LEVER FE
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Locking lever
  • Description of the accessory for female connectors
Version
  • Details
    Order 2 pieces for one connector.
    Only in conjunction with low-profile male header and strain relief
  • Pack contents Bulk packaging
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 200
  • Net weight 0.3 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140024151
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare