Matching Products
Matching Products NEW
Successor Products
1
Accessories
4
Spare Part
2
Modules
259
Part number: 09 14 024 0303
Hinged frame 24B for 6 modules (A..F)
Hinged frame 24B for 6 modules (A..F)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hinged frame
for 6 modules, A ... F
Size: 24 B
Notes
Compare
Please do not use this product for new DesignIns anymore. You can use the successor 09140240361.
Part number: 09 14 024 0303
Hinged frame 24B for 6 modules (A..F)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Accessories
4
Spare Part
2
Modules
259
Product Details
Identification
  • Category Accessories
  • Series Han-Modular®
  • Type of accessory Hinged frame
  • Description of the accessory
    for 6 modules
    A ... F
  • Features
    Conductor cross-section PE (power side) 4 ... 10 mm²
    Conductor cross-section PE (signal side) 1 ... 2.5 mm²
Version
  • Size 24 B
Technical characteristics
  • Stripping length 8 ... 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 78.3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140021273
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare