Matching Products
Matching Products NEW
Combinables
6
Tools
1
Frames
17
Part number: 09 14 001 3172
Han PE-module fem. crimp 16qmm
Han PE-module fem. crimp 16qmm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® PE module
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 16 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Notes
Compare
Load in configurator
Part number: 09 14 001 3172
Han PE-module fem. crimp 16qmm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Tools
1
Frames
17
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® PE module
  • Size of the module Single module
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 1
  • Pack contents
    2 PE module halves
    1 contact pressure plate
    1 crimp contact
Technical characteristics
  • Conductor cross-section 16 mm²
  • Wire outer diameter ≤14.5 mm
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 19 mm
  • Tightening torque 2 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Zinc die-cast, nickel-plated
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 71.4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140184930
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han-Modular®
HARTING News 2020
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare