myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Han-Modular® modules
Other modules
Other modules
Filters
Type of module
Select a value
Reset filter
Contact module
2
Han
®
Domino Dummy Cube
2
Han
®
Dummy module
2
Han
®
PE module
14
Number of contacts
Select a value
Reset filter
from
1
to
1
1
16
Conductor cross-section
Select a value
Reset filter
0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)
1
1.5 ... 16 mm²
2
10 mm²
2
10 ... 25 mm²
2
16 mm²
2
16 ... 35 mm²
2
22 ... 38 mm²
2
25 mm²
2
35 mm²
2
Termination method
Select a value
Reset filter
Axial screw termination
6
Crimp termination
8
Screw termination
2
Type of accessory
Select a value
Reset filter
PE Multiple ground connection
1
Gender
Select a value
Reset filter
Female
13
Male
13
Series
Select a value
Reset filter
Han-Eco
®
Modular
3
Han-Modular
®
18
Description of the module
Select a value
Reset filter
Large Tab
1
Small tab
1
Description of the accessory
Select a value
Reset filter
Up to 8 contacts
1
Material (contacts)
Select a value
Reset filter
Copper alloy
16
Surface (contacts)
Select a value
Reset filter
Silver plated
14
Material (accessories)
Select a value
Reset filter
Copper alloy
1
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of module-descending
Number of contacts-descending
Conductor cross-section-descending
Termination method-descending
Type of accessory-descending
Han
®
Dummy module
Han Dummy Module
Article. No: 09 14 000 9950
Single module
Add to Wishlist
Remove from wishlist
Han
®
Dummy module
Han Dummy Module (500 pcs)
Article. No: 09 14 000 9950 XL
Single module
Add to Wishlist
Remove from wishlist
Contact module
Han-Eco Mod.-PE module-f 16-6 AWG
Article. No: 19 41 001 2700
Single module
Screw termination
Female
Contacts: 1
Conductor cross-section: 1.5 ... 16 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Contact module
Han-Eco Mod.-PE module-m 16-6 AWG
Article. No: 19 41 001 2600
Single module
Screw termination
Male
Contacts: 1
Conductor cross-section: 1.5 ... 16 mm²
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. axial 10-25qmm
Article. No: 09 14 001 2732
Single module
Axial screw termination
Female
Contacts: 1
Conductor cross-section: 10 ... 25 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male axial 16-35qmm
Article. No: 09 14 001 2633
Single module
Axial screw termination
Male
Contacts: 1
Conductor cross-section: 16 ... 35 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male axial 10-25qmm
Article. No: 09 14 001 2632
Single module
Axial screw termination
Male
Contacts: 1
Conductor cross-section: 10 ... 25 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. axial 16-35qmm
Article. No: 09 14 001 2733
Single module
Axial screw termination
Female
Contacts: 1
Conductor cross-section: 16 ... 35 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male crimp 16qmm
Article. No: 09 14 001 3072
Single module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 16 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. crimp 16qmm
Article. No: 09 14 001 3172
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 16 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. crimp 35qmm
Article. No: 09 14 001 3174
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 35 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male crimp 35qmm
Article. No: 09 14 001 3074
Single module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 35 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male crimp 25qmm
Article. No: 09 14 001 3073
Single module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 25 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. crimp 25qmm
Article. No: 09 14 001 3173
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 25 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE module male crimp 10qmm
Article. No: 09 14 001 3071
Single module
Crimp termination
Male
Contacts: 1
Conductor cross-section: 10 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
Domino Dummy Cube
Han Domino Dummy cube (MF.1)
Article. No: 09 14 900 1000
Domino module
Small tab
Add to Wishlist
Remove from wishlist
Han
®
Domino Dummy Cube
Han Domino Dummy cube (MF.2)
Article. No: 09 14 900 2000
Domino module
Large Tab
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE module female crimp 10qmm
Article. No: 09 14 001 3171
Single module
Crimp termination
Female
Contacts: 1
Conductor cross-section: 10 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module fem. axial 38qmm
Article. No: 09 14 001 2734
Single module
Axial screw termination
Female
Contacts: 1
Conductor cross-section: 22 ... 38 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Han
®
PE module
Han PE-module male axial 38qmm
Article. No: 09 14 001 2634
Single module
Axial screw termination
Male
Contacts: 1
Conductor cross-section: 22 ... 38 mm²
Zinc die-cast, nickel-plated
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
PE Multiple ground connection
Han-Eco Mod.-PE multiplier, max. 8
Article. No: 19 41 000 9999
Up to 8 contacts
0.5 ... 6 mm² with cable shoe M4 (total max. 25 mm²)
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of module - descending
Number of contacts - descending
Conductor cross-section - descending
Termination method - descending
Type of accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends