Matching Products
Matching Products NEW
Part number: 61 03 000 0174
INDUCOM - Crimp tool Insert 10.0 mm
INDUCOM - Crimp tool Insert 10.0 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp die
Wrench size: 10
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 61 03 000 0174
INDUCOM - Crimp tool Insert 10.0 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Crimp die
Technical characteristics
  • Wrench size 10
Commercial data
  • Packaging size 1
  • Net weight 73.39 g
  • Country of origin Germany
  • European customs tariff number 82073090
  • GTIN 5713140157347
  • ETIM EC001282
  • eCl@ss 21043852 Insert for crimp tool
Documentation
Type Sheet

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 20
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare