Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Osanumero: 14 31 171 4401 000
har-flexicon 3,50 FSV-17 GN
har-flexicon 3,50 FSV-17 GN

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Connectors, Connector, Vertical, Screw termination, Rated current: ‌10 A, Contacts: 17, Copper alloy, Tin plated, Coding: Please order coding pins separately., Polyamide (PA), Polyphthalamide (PPA), Green
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Osanumero: 14 31 171 4401 000
har-flexicon 3,50 FSV-17 GN
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
tuotteen yksityiskohdat
Identificare
  • Categoria Connectors
  • Seria har-flexicon®
  • Element Connector
  • Specificație Vertical
Versiune
  • Metoda de terminaţie Screw termination
  • Tip conexiune PCB to cable
  • Număr de contacte 17
  • Codificare Please order coding pins separately.
Caracteristici tehnice
  • Secţiunea transversală a conductorului
    0.05 ... 1.5 mm² Solid
    0.05 ... 1 mm² Stranded
    0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
    0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
  • Secţiunea transversală a conductorului AWG 30 ... AWG 14
  • Rânduri de contacte 1
  • Spaţiu între contacte (partea terminaţiilor) 3.5 mm
  • Curent nominal ‌ 10 A
  • Tensiune nominală 150 V
  • Tensiune de impuls nominală 2.5 kV
  • Grad de poluare 3
  • Lungime dezizolare 5 ... 6 mm
  • Moment de strângere 0.2 ... 0.25 Nm
  • Temperatura de limitare -40 ... +110 °C
  • Mărime M2
  • Grup izolaţie I (600 ≤ CTI)
Proprietăţi material
  • Material (inserţie)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Culoare (inserţie) Green
  • Material (contacte) Copper alloy
  • Suprafaţă (contacte) Sn Mating side
  • Clasa de inflamabilitate a materialului conform UL 94 V-0
  • RoHS compliant with exemption
  • Excepţii RoHS 6(c): Copper alloy containing up to 4 % lead by weight
  • stare ELV compliant with exemption
  • China RoHS 50
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Lead
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe Lead
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Date comerciale
  • Dimensiuni ambalaj 1
  • GTIN 5713140208865
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare