Inserts
  • Data
  • Signal
  • Power
Subcategories
Han-Modular<sup>®</sup> The modular connector

Han-Modular® The modular connector

  • The market standard for modular industrial connectors
  • All-purpose use for data, signal and power
  • Over 50 connector modules are available
  • Versatile add-ons ensure future usability
  • Uses significantly less space compared to single connections
Han<sup>®</sup> 1A Compact, robust and versatile

Han® 1A Compact, robust and versatile

  • Up to 12 contacts
  • 400 V / 16 A
  • Data transmission up to 10 Gbit/s
  • Screw termination
  • Crimp termination
Han A<sup>®</sup> Slim construction type (up to 16 amperes)

Han A® Slim construction type (up to 16 amperes)

  • Up to 16 contacts
  • Available in multiple termination techniques
  • 400 V / 16 A
Han D<sup>®</sup> / DD<sup>® </sup>/ Han<sup>®</sup> DDD Up to 216 contacts

Han D® / DD® / Han® DDD Up to 216 contacts

  • 250 V / 10 A
  • High density of contacts
  • Available in multiple termination techniques
  • FO contacts are possible
  • for Han A® / Han® B hoods/housings
Han E<sup>®</sup> / Han<sup>®</sup> ES/ES Press/ESS/EE/EEE for up to 16 A capacity

Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity

  • All-purpose use
  • Available in multiple termination techniques
  • 500 V / 16 A
Han Hv E<sup>®</sup> / Han<sup>®</sup> Hv ES for higher voltages

Han Hv E® / Han® Hv ES for higher voltages

  • Up to 16 contacts
  • Available in multiple termination techniques
  • 830 V / 16 A
Han<sup>®</sup> HsB for higher currents

Han® HsB for higher currents

  • 35 A
  • Crimp termination
  • Screw termination
  • for Han® B hoods/housings
Han-Com<sup>®</sup> Combination connectors

Han-Com® Combination connectors

  • Combination of signal and power in one insulation body
  • Power range up to 690 V / 100 A
  • Control range up to 400 V / 16 A
  • Available in multiple termination techniques
  • Usage of Han® C, Han D®, Han E® and FO contacts
Han<sup>®</sup> Q Compact connectors

Han® Q Compact connectors

  • Many application possibilities
  • High density of contacts
  • Fast and reliable processing
  • Available in multiple termination techniques
Han<sup>®</sup> AV Terminal block connector

Han® AV Terminal block connector

  • Combination of connector and terminal block
  • Up to 64 contacts
  • Can be mounted on standard DIN rails when used with the Han-Snap®
Han<sup>®</sup> HC Modular for higher currents

Han® HC Modular for higher currents

  • 4000 V / 650 A
  • Up to 10 contacts
  • Available in multiple termination techniques
  • Use in special hoods/housings from the Han® HPR series
Staf<sup>®</sup> for low voltages

Staf® for low voltages

  • Slim construction size
  • Screw termination
  • Solder termination
  • for Han A® hoods/housings
Han<sup>®</sup> Thermocouple for temperature measurement conductors

Han® Thermocouple for temperature measurement conductors

  • Iron and constantan contacts according to IEC 60584 type J
  • Screw termination
  • Crimp termination
  • Ideal for injection moulding machines
Han-Brid<sup>®</sup> for industrial communications

Han-Brid® for industrial communications

  • for hybrid Fieldbus structures
  • Data and power interface
  • Copper and FO
Han-Eco<sup>®</sup> for thermoplastic hoods / housings

Han-Eco® for thermoplastic hoods / housings

  • Han-Eco® "click and mate" assembly concept
  • Optimum protection against environmental influences
  • Up to 28 contacts
  • Can be mounted to back of electrical cabinet
  • Modules from the Han-Modular® series can be used
Han<sup>®</sup> Ex for explosion hazardous enviroments

Han® Ex for explosion hazardous enviroments

  • Usage in explosive hazard areas of Zone 1 and Zone 2
  • Available in multiple termination techniques
  • 90 V / 16 A
  • Suitable for hoods/housings of series Han® Ex
Han-<i>Yellock</i><sup>®</sup> Modules and mono-blocks

Han-Yellock® Modules and mono-blocks

  • Distribution of potentials is possible
  • Snap in the insulating body / Han-Yellock® modules
  • Push-button interlock (with blocking functionality) ensures safe disconnect and connect
  • Reduced downtime
Han<sup>®</sup> GND Potential equalization within the connector

Han® GND Potential equalization within the connector

  • Colours: green and yellow
  • Termination with standard screw driver
  • Unlocking protection
  • Crimp termination
  • Axial screw termination
Han<sup>®</sup> Board

Han® Board

  • Crimp termination
R 15 Compact circular connector

R 15 Compact circular connector

  • 250 V / 10 A
  • Up to 7 contacts
  • Available in multiple termination techniques
  • Suitable for hoods/housings of series R 15
Filters
  • PCB thickness
    Select a value Reset filter
    • ‌2.2 mm ±10 %
      2
  • Relative humidity
    Select a value Reset filter
    • 30 ... 95 % Non-condensing
      1
  • Wire outer diameter
    Select a value Reset filter
    • ‌ 1 mm
      1
    • ≤ 1.6 mm
      2
    • ≤ 1.65 mm
      2
  • Cable diameter
    Select a value Reset filter
    • 5.5 ... 8.7 mm
      8
    • 5.7 ... 8.8 mm
      2
    • 5 ... 9 mm
      4
    • 6.6 mm
      1
  • Shielding
    Select a value Reset filter
    • Fully shielded, 360° shielding contact
      1
    • Shielded
      9
    • With cable tie
      12
  • Data rate
    Select a value Reset filter
    • ‌ 1 Gbit/s
      40
    • ‌ 10 Gbit/s
      38
    • ‌ 10 Mbit/s
      57
    • ‌ 100 Mbit/s
      75
    • ‌ 2.5 Gbit/s
      39
    • ‌ 25 Gbit/s
      4
    • ‌ 40 Gbit/s
      4
    • ‌ 5 Gbit/s
      38
1,005 products (of 1,005)
1/34
Compare
0
Sort by
Filters
0

Topics & Trends