Matching Products
Matching Products NEW
no data available
Part number: 61 03 000 0143
cable clamp metal hood 9-37P dia. 9-12mm
cable clamp metal hood 9-37P dia. 9-12mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable clamp
D-Sub 1 ... 4
Cable diameter: 9 ... 12 mm
Notes
Compare
Part number: 61 03 000 0143
cable clamp metal hood 9-37P dia. 9-12mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
no data available
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable clamp
  • Description of the accessory D-Sub 1 ... 4
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Cable diameter 9 ... 12 mm
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 10
  • Net weight 0.8 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140157255
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Chapter Han-Modular®
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Industrial Connectors Han®
We care for your feedback.
How do you like our redesigned product page?